Loading ...

Space Overview

Various UPS device management devices and software work together to help secure monitoring and control of an individual APC UPS via USB, serial, web browser, command line interface, or SNMP. Embedded technology provides exceptional reliability with notification features that inform you of problems as they occur. Each solution provides unattended shutdown in the event of an extended power outage, always keeping business information safe.

Actions

Space Administrators

Leave Space


Add a new tab

Add a hyperlink to the space navigation. You can link to internal or external web pages. Enter the Tab name and Tab URL. Upload or choose an icon. Then click Save.

Tab name The name that will appear in the space navigation.
Tab URL The url can point to an internal or external web page.
Login to follow, share, and participate in this space.
Not a member?Join now

Description

Various UPS device management devices and software work together to help secure monitoring and control of an individual APC UPS via USB, serial, web browser, command line interface, or SNMP. Embedded technology provides exceptional reliability with notification features that inform you of problems as they occur. Each solution provides unattended shutdown in the event of an extended power outage, always keeping business information safe.

Basic Information

Visibility: Public
Moderated: No
Created: 10/17/2014 8:20 PM
Created by:
Choose your language:  
powered by Communifire
Version 5.2.6420.11692